Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | ER | E frame axial piston open circuit pump |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | BS | Pressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 31 | 310 bar [4495 psi] |
| Load sensing setting | 22 | 22 bar [319 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S4N1 | 13 tooth 8/16 pitch shaft, no auxiliary, axial, inlet: 4-bolt splitflange (2.5 inch port, M12 metric threads), outlet: 4-bolt split flange(1.25 inch port, M12 metric threads) |
| Shaft seal, front flange, and housing ports | A1R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
| Displacement limiter | NNN | None |
| Special hardware | ANS | Special hardware - angle sensor |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | N | None |
| Control type | BS | Pressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| Displacement limiter | NNN | None |
| Frame | ER | E frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 22 | 22 bar [319 psi] |
| Pressure compensator setting | 31 | 310 bar [4495 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A1R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
| Shaft, auxiliary flange, and endcap | S4N1 | 13 tooth 8/16 pitch shaft, no auxiliary, axial, inlet: 4-bolt splitflange (2.5 inch port, M12 metric threads), outlet: 4-bolt split flange(1.25 inch port, M12 metric threads) |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | ANS | Special hardware - angle sensor |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
