Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | JR=FRAME J |
| Rotation | L | Counter-clockwise rotation |
| Displacement and load life | S75C | S75C=75cc,Large Servo Piston_J |
| Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Pressure compensator setting | 13 | 130 bar [1885 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | 3=STANDARD |
| Shaft, auxiliary flange, and endcap | C2NH | C2NH=13T,AX,1-7/8/1-5/16_J |
| Shaft seal, front flange, and housing ports | A8N | A8N=VITON,2B 'B',1.0625_J |
| Displacement limiter | NNN | None |
| Special hardware | JJJ | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
