Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | JR | J frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | TE | Electronic torque limiting, pressure compensated, solenoid-right, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | C | Standard gain orifice with 0.8 mm ETL LS signal line orifice |
| Shaft, auxiliary flange, and endcap | C2NR | 13 tooth 16/32 pitch shaft, radial, 2in inlet, 1in outlet, metric thread no aux pad |
| Shaft seal, front flange, and housing ports | A2R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
| Special hardware | ANS | Special hardware - angle sensor |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | N | None |
| Control type | TE | Electronic torque limiting, pressure compensated, solenoid-right, 12VDC normally-closed Deutsch [PC pressure range: 100-280 bar, LSpressure range: 10-40 bar] |
| Displacement and load life | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow |
| Frame | JR | J frame axial piston open circuit pump |
| Gain orifice | C | Standard gain orifice with 0.8 mm ETL LS signal line orifice |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A2R | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side |
| Shaft, auxiliary flange, and endcap | C2NR | 13 tooth 16/32 pitch shaft, radial, 2in inlet, 1in outlet, metric thread no aux pad |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | ANS | Special hardware - angle sensor |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
