Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | ER | E frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| Control type | DL | Pressure compensated, electric proportional solenoid-left, 24VDC normally-open Deutsch [PC pressure range: 290-310 bar, LS pressurerange: 10-40 bar] |
| Pressure compensator setting | 29 | 290 bar [4205 psi] |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | D | 1.2 mm diameter orifice special |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | S1NL | 14 tooth 12/24 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1.25 inch port, 0.5 inch threads) |
| Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Displacement limiter | C85 | Adjustable displacement limiter set 85% of max flow |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
| Choke orifice | D | 1.2 mm diameter orifice special |
| Control type | DL | Pressure compensated, electric proportional solenoid-left, 24VDC normally-open Deutsch [PC pressure range: 290-310 bar, LS pressurerange: 10-40 bar] |
| Displacement and load life | 130B | 130 cc/rev - 310 bar maximum continuous rated pressure |
| Displacement limiter | C85 | Adjustable displacement limiter set 85% of max flow |
| Frame | ER | E frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Pressure compensator setting | 29 | 290 bar [4205 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | S1NL | 14 tooth 12/24 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1.25 inch port, 0.5 inch threads) |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
