S45 Pump Frame E

PUMP-VAR DISPL, CCW S45PVOC_E

83155892

Model code: ER-L-130B-BS-31-20-NN-N-3-S4VP-A1N-NNN-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameERE frame axial piston open circuit pump
RotationLCounter-clockwise rotation
Displacement and load life130B130 cc/rev - 310 bar maximum continuous rated pressure
Control typeBSPressure compensated / load sensing [PC pressure range: 290-310 bar, LS pressure range: 10-40 bar]
Pressure compensator setting31310 bar [4495 psi]
Load sensing setting2020 bar [290 psi]
Torque limiter settingNNNot applicable
Choke orificeNNone
Gain orifice3Standard orifice
Shaft, auxiliary flange, and endcapS4VP13 tooth 8/16 pitch shaft, SAE-BB 15 tooth auxiliary, radial, inlet: 4-bolt split flange (2.5 inch port, 0.5 inch threads), outlet:4-bolt split flange (1.25 inch port, 0.5 inch threads)
Shaft seal, front flange, and housing portsA1NSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports
Displacement limiterNNNNone
Special hardwareNNNSpecial hardware - none
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm