S45 Pump Frame F

PUMP-VAR DISPL, CW S45PVOC_F

83158453

Model code: FR-R-074B-TC-31-24-NN-E-C-S1B2-A1R-NNN-ANS-NNN


Tools

Product specifications

Characteristic
Value
Description
FrameFRF frame axial piston open circuit pump
RotationRClockwise rotation
Displacement and load life074B74 cc/rev - 310 bar maximum continuous rated pressure
Control typeTCElectronic torque limiting, pressure compensated, solenoid-left, 12VDC normally-closed Deutsch [PC pressure range: 290-310 bar, LSpressure range: 10-40 bar]
Pressure compensator setting31310 bar [4495 psi]
Load sensing setting2424 bar [348 psi]
Torque limiter settingNNNot applicable
Choke orificeE0.8 mm diameter orifice - servo control orifice
Gain orificeCStandard gain orifice with 0.8 mm ETL LS signal line orifice
Shaft, auxiliary flange, and endcapS1B214 tooth 12/24 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads)
Shaft seal, front flange, and housing portsA1RSingle Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports, angle sensor right side
Displacement limiterNNNNone
Special hardwareANSSpecial hardware - angle sensor
Special featuresNNNBlack paint, Danfoss tag

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm