X1P open-circuit piston pumps-product-category

X1P open-circuit piston pumps

Novel component integration and a patent-pending swashplate design give the efficient X1P open-circuit piston pump a best-in-class length and superior controllability. Frame C supports displacements from 60 cm3 to 75 cm3 [3.66 in3 to 4.58 in3] and, depending on configuration, speeds up to 2,600 rpm and pressures up to 310 bar [4,500 psi]. This pump is PLUS+1® compliant and offers a variety of load sensing and power management control options.

Features and benefits

  • Class-exclusive roller element cradle bearings
  • Lower friction and leakage losses
  • Higher temperature ratings
  • Higher efficiency and better controllability
  • Shortest overall length in its class
  • Improved sound quality and operator comfort

Applications

  • Construction: Skid steer loaders, compact track loaders, backhoes, compact excavators, wheel loaders
  • Material handling: Reach stackers, container handlers, telehandlers, large forklifts
  • Specialty: Mining drill rigs, road milling machines, road pavers, forestry forwarders and harvesters, screeners and crushers, refuse trucks
  • Agriculture: Harvesters, sprayers

Specifications

Max displacement (cm3) [in3]Cont. pressure (bar) [psi]Max pressure (bar) [psi]Cont. speed (rpm)Theoretical flow (l/m) [US gal/min]
60 [3]310 [4,500]400 [5,800]2,600156 [41]
75 [4]280 [4,060]350 [5,075]2,500188 [50]