222AK00203B+26004-RZJ
222AK00203B+26004
Tools222AK00203B+26004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.020 |
| Product height mm | 229.108 |
| Product length in | 9.690 |
| Product length mm | 246.126 |
| Product width in | 6.850 |
| Product width mm | 173.990 |