Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNT |
Brand | Danfoss |
Code title | 220 SERIES MOBILE PISTON PUMP |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PCLS WSAE LS PORT (LEFT) |
Design code | SECOND DESIGN |
Diagnostic pressure ports | .4375-20 SAE O-RING -PLUGGED |
Displacement | 18.0 cm3r [1.09 in3r] |
Drain port size location | .75-16 SAE O-RING PORT -TOP |
Flow comp rpc setting | [250-290 lbf/in2] |
Front mounting input shaft | 2 BOLT A, 9T 16/32 FOR 18CC |
Identification packaging | MARK EATON PN AND MODEL CODE |
Input shaft rotation | RIGHT HAND ROTATION (CW) |
Main ports size location | SP IN1.6" OUT1"ORP |
Maximum displacement option | EXT MANUAL ADJ (SET AT MAX) |
Paint | BLACK PER SPEC 209-13B |
Pressure comp setting | [2850-2950 lbf/in2] |
Pump special features | NO PUMP SPECIAL FEATURES |
Secondary comp setting | NO SECONDARY COMP SETTING |
Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |