Danfoss logo
V2010 1F7S2S 1BB12, V2010 1F7S2S 1BB12-product-details

V2010 1F7S2S 1BB12, V2010 1F7S2S 1BB12

850027-2

Model code: V2010 1F7S2S 1BB12


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series2010DOUBLE SQUARE PUMP
MOUNTING TYPE12 BOLT FLANGE SAE-B SIZE
INLET PORT TYPEF4 BOLT FLANGE
RING CAPACITY COVER SIDE22 GPM
RING CAPACITY SHAFT END77 GPM
OUTLET PORT TYPE SHAFT ENDS1.0625-12 UN-2B THREAD
Shaft type13/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31
OUTLETCOVER PORT ORIENTATIONBBOUTLET#2: 45° CCW FROM INLET PORT,OUTLET#1:90 °CCW FROM INLET PORT
OUTLET PORT TYPE COVER SIDES.750-16 UN-2B THREAD
DESIGN CODE1212-DESIGN CODE
SHAFT ROTATIONRRH CW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Model Code 1V2010 1F7S2S 1BB12
Product height in5.000
Product height mm127.000
Product length in10.700
Product length mm271.780
Product width in6.870
Product width mm174.498