OSPL hydraulic steering units-product-category

OSPL hydraulic steering units

Developed for large displacement to minimize flow loss, the OSPL is ideal for large vehicles and supports an extended maximum steering pressure up to 240 bar [3,480 psi] (P-T). It is only available in static and dynamic LS versions.

Features and benefits

  • High steering pressure
  • Low noise level
  • Low pressure drop
  • Low steering torque 
  • High back pressure possible
  • Good steering controllability
  • Built-in valve functions possible

Applications

  • Large forklift trucks
  • Wheel loaders

Specifications

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)

ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque1.5 Nm to 4.0 Nm [13.3 lb-in to 35.4 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

For more detail, see the technical information.