Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Steering
Hydraulic steering
Hydraulic steering units
Series 25 hydraulic steering units
252-1005-004
Series 25 1230 CN Steering Unit
252-1005-004
Where to buy
Export PDF
Tools
Add to comparison
252-1005-004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.450
Product height mm
138.430
Product length in
9.440
Product length mm
239.776
Product width in
5.280
Product width mm
134.112