Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AG | .4375-20 UNF-2B LOAD SENSING SAE O-RING PORT ON SIDE WITH .4375-20 UNF-2B PILOT PRESSURE SAE O-RING PORT ON SIDE. PILOT PRESSUREPORT PLUGGED. |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 00 | None |
| Design code | D | 5 |
| Displacement | 65 | 623 cm3/r [38.0 in3/r] |
| Flow amplification | 0 | NONE |
| Fluid type | A | REFERENCE Danfoss TECHNICAL BULLETIN 3-401 |
| Identification | 0 | DANFOSS NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 6 | 241 bar [3500 lbf/in2]-DUCTILE HOUSING HIGH Pressure |
| Input torque | 3 | Standard |
| Load circuit | A | NON REACTION |
| Model Code 1 | ABW76A650FA000000EAGA3A0AA10D | |
| Mounting threads | A | NONE ON PORT FACE 4X .375-16 UNC-2B ON MOUNTING FACE |
| Neutral circuit | F | LOAD SENSING, DYNAMIC SIGNAL |
| Nominal flow rating | 7 | 95 LPM [25.00 GPM] |
| P,t,l, and r port size | E | 4X 1.0625-12 UN-2B SAE O-RING PORT |
| Paint and packaging | 1 | Black paint |
| Product height in | 5.450 | |
| Product height mm | 138.430 | |
| Product length in | 8.320 | |
| Product length mm | 211.328 | |
| Product series | ABW | Series 25 |
| Product width in | 5.280 | |
| Product width mm | 134.112 | |
| Return pressure rating | A | 10 bar [145 lbf/in2] MAXIMUM |
| Special application options | 0 | None |
| Special application options | AA | NONE |
| Valve options | 00 | NONE |
