Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Steering
Hydraulic steering
Hydraulic steering units
Series 40 hydraulic steering units
282-1010-003
Series 40 1230 CN Steering Unit
282-1010-003
Tools
Add to comparison
Add to comparison
282-1010-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.280
Product height mm
134.112
Product length in
9.090
Product length mm
230.886
Product width in
5.730
Product width mm
145.542