Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | None |
| Brand | DANFOSS | Danfoss |
| Cylinder relief setting | 00 | None |
| Design code | C | 3 |
| Displacement | 80 | 3030 cm3/r [185.0 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | C | Cat part number and logo on tag |
| Inlet pressure rating | 6 | 241 bar [3500 lbf / in2]-ductile housing |
| Inlet relief setting | 00 | None |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABY86B800DA000000GAAA3A0AACCC | |
| Mounting threads | A | 4x 3/8-16 on mount face |
| Neutral circuit | D | Closed center with neutral bleed |
| Nominal flow rating | 8 | 151 L/min [40.00 gal/min] |
| P,T,L, and R port size | G | 1.3125-12 sae o-ring port |
| Paint and packaging | C | Black paint- semi-gloss |
| Product Series | ABY | ABY Series 40 |
| Return pressure rating | B | 21 bar [305 lbf/in2] maximum |
| Special application option | 0 | None |
| Special features | AA | None |
| Valve options | 00 | None |