Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Steering
Hydraulic steering
Hydraulic steering units
Series 5 hydraulic steering units
291-1117-003
Series 5 120 OR Steering Unit
291-1117-003
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
291-1117-003
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.170
Product height mm
80.518
Product length in
5.800
Product length mm
147.320
Product width in
3.170
Product width mm
80.518