Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AJ | 14.288 [.5625] DIA PLUG-O EXCESS FLOW ONPORT FACE |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | C | 3rd Design |
| Displacement | 43 | 73.8 cm3/r [4.50 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | Reference bulletin 3-401 |
| Identification | 0 | EATON PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 2 | 69 BAR [1000 PSI] |
| Input Torque | 3 | Standard |
| Load Circuit | A | Non reaction |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Model Code 1 | ABR12A430BA010000CAJJ3A0AA10DC | |
| Mounting Threads | J | 3X M8 x 1.25-6H PORT FACE 4X M6 x 1.0-6HMOUNTING FACE |
| Neutral Circuit | B | Open center with power beyond |
| Nominal Flow Rating | 1 | 11 LPM [3.00 GPM] |
| P,T,L, AND R PORT SIZE | C | SIDE PORTED 4X 14.288 [.5625] DIA PLUG-O-RING Port |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product height in | 3.170 | |
| Product height mm | 80.518 | |
| Product length in | 5.500 | |
| Product length mm | 139.700 | |
| Product Series | ABR | Series 5 Steering Unit |
| Product width in | 3.170 | |
| Product width mm | 80.518 | |
| Return Pressure Rating | A | 10 BAR [145 PSI] |
| Special Application Options | 0 | None |
| Special Features | AA | None |
| Valve Options | 01 | Manual steering check valve |
