Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AD | .4375-20 UNF-2B LOAD SENSING SAE O-RINGPORT ON PORT FACE |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | C | 3rd Design |
| Displacement | 41 | 63.1 cm3/r [3.85 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | Reference bulletin 3-401 |
| Identification | 0 | EATON PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 26 | 70BAR[1020 PSI] |
| Inlet Pressure Rating | C | 140 BAR [2030 PSI] |
| Load Circuit | A | Non reaction |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Mounting Threads | N | NONE ON PORT FACE 4X M10 x 1.5-6H ONMOUNTING FACE |
| Neutral Circuit | F | Load sensing dynamic signal |
| Nominal Flow Rating | 1 | 11 LPM [3.00 GPM] |
| P,T,L, AND R PORT SIZE | 4 | SIDE PORTED 4X .5625-18 UNF-2B SAE O-RINGPORT HIGH PORT FACE |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product height in | 3.170 | |
| Product height mm | 80.518 | |
| Product length in | 5.430 | |
| Product length mm | 137.922 | |
| Product Series | ABR | Series 5 Steering Unit |
| Product width in | 3.170 | |
| Product width mm | 80.518 | |
| Return Pressure Rating | A | 10 BAR [145 PSI] |
| Special Application Options | 0 | None |
| Special Features | GS | REDUCED PRESSURE DROP |
| Valve Options | 19 | CYLINDER RELIEF VALVE ANTI-CAVITATIONVALVE LOAD SENSING RELIEF VALVE MANUALSTEERING CHECK VALVE |
