Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AE | .5625-18 UNF-2B LOAD SENSING SAE O-RINGPORT ON PORT FACE |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design Code | C | 3rd Design |
| Displacement | 46 | 100 cm3/r [6.10 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | Reference bulletin 3-401 |
| Identification | V | TORO LOGO TORO PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | C | 140 BAR [2030 PSI] |
| Input Torque | 3 | Standard |
| Load Circuit | A | Non reaction |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Model Code 1 | ABR1CD460FA0400004AEN3A0AA1VDC | |
| Mounting Threads | N | NONE ON PORT FACE 4X M10 x 1.5-6H ONMOUNTING FACE |
| Neutral Circuit | F | Load sensing dynamic signal |
| Nominal Flow Rating | 1 | 11 LPM [3.00 GPM] |
| P,T,L, AND R PORT SIZE | 4 | SIDE PORTED 4X .5625-18 UNF-2B SAE O-RINGPORT HIGH PORT FACE |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product series | ABR | Series 5 Steering Unit |
| Return Pressure Rating | D | 34 BAR [500 PSI] |
| Special Application Options | 0 | None |
| Special Features | AA | None |
| Valve Options | 04 | INLET CHECK VALVE MANUAL STEERING CHECK VALVE |