Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal Ports | AT | 14.288 [.5625] DIA PLUG-O LOAD SENSING PORT ON PORT FACE |
| Brand | DANFOSS | Danfoss |
| Cylinder Relief Valve Setting | 00 | None |
| Design code | C | 3rd Design |
| Displacement | 46 | 100 cm3/r [6.10 in3/r] |
| Flow Amplification | 0 | None |
| Fluid Type | A | Reference bulletin 3-401 |
| Identification | 0 | EATON PRODUCT NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 34 | 100BAR[1450 PSI] |
| Inlet Pressure Rating | 3 | 103 BAR [1490 PSI] |
| Input Torque | 3 | Standard |
| Load Circuit | A | Non reaction |
| Mechanical Interface | D | INTERNAL INVOLUTE SPLINE 12 TOOTH 16/32 DP30 DEGREE PA |
| Mounting Threads | B | 3X M8 x 1.25-6H PORT FACE 4X M10 x 1.5-6HMOUNTING FACE |
| Neutral Circuit | F | Load sensing dynamic signal |
| Nominal Flow Rating | 1 | 11 LPM [3.00 GPM] |
| P,T,L, AND R PORT SIZE | C | SIDE PORTED 4X 14.288 [.5625] DIA PLUG-O-RING Port |
| PAINTS & PACKAGING | 1 | BLACK PAINT |
| Product series | ABR | Series 5 Steering Unit |
| Return Pressure Rating | A | 10 BAR [145 PSI] |
| Special Application Options | 0 | None |
| Special Features | AE | lOW NOISE |
| Valve Options | 16 | INLET CHECK VALVE, LOAD SENSING RELIEF VALVE,MANUAL STEERING CHECK VALVE |