Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Steering
Hydraulic steering
Hydraulic steering units
Series 5 hydraulic steering units
297-1003-001
STEERING CONTROL UNIT S5SQ
297-1003-001
Tools
Add to comparison
Add to comparison
297-1003-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.500
Product height mm
88.900
Product length in
5.500
Product length mm
139.700
Product width in
3.500
Product width mm
88.900