OSQ flow amplifiers-product-category

OSQ flow amplifiers

OSQ flow amplifiers have an integrated steering priority valve and can be used with our OSPBX, OSPCX, or OSPLX steering units. They are ideal for vehicles with steering flows up to 400 l/min [106 US gal/min].

Features and benefits

  • Enables operator to control high steering forces with relative comfort and safety
  • Produces a system capable of steering vehicles weighing up to several hundred tons 
  • Can be supplied with built-in valves: priority, pilot pressure relief, shock, suction and/or back-pressure valve in the tank line 
  • Available with different amplification factors: 4, 5, 8, or 10
  • High performance and embedded safety 
  • Optimized system efficiency and operator comfort 
  • Reduced installation cost due to less pipe work when used with flanged priority valve 

Applications

  • Tractors
  • Combine harvesters
  • Wheel loaders
  • Excavators

OSQ specifications

Ambient temperature-30°C to 60°C [-22°F to 140°F]
Permissible surface temperature (non-activated unit)120°C [248°F] for 20 minutes
Permissible oil temperature-30°C to 100°C [-22°F to 212°F]
Recommended oil temperature30°C to 60°C [86°F to 140°F]
Oil viscosity10 mm2/s to 1000 mm2/s [59 SUS to 4,629 SUS]
Recommended oil viscosity12 mm2/s to 80 mm2/s [66 SUS to 370 SUS]
Maximum contamination (ISO 4406)

ON/OR 22/20/17

LS/CN/PB 21/19/16

Maximum temperature difference from other hydraulicsΔ10°C [Δ18°F]
Normal steering torque0.8 Nm to 3.0 Nm [7.08 lb-in to 26.55 lb-in]
Maximum manual steering torque120 Nm [1,062 lb-in]
Maximum momentary load steering torque240 Nm [2,124 lb-in]

For more detail, see the technical information.

Screenshot_2024-01-26_11.02.14_AM.png