Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Hydraulic and pneumatic head |
| Product height in | 7.900 |
| Product height mm | 200.660 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 7.900 |
| Product width mm | 200.660 |
