PISTON ROD
004-9257-058
Tools004-9257-058 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder piston rod |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 10.930 |
| Product length mm | 277.622 |
| Product width in | 1.370 |
| Product width mm | 34.798 |