BALL SS
02-152533
Tools02-152533 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Product height in | 0.062 |
| Product height mm | 1.575 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product width in | 0.062 |
| Product width mm | 1.575 |