BEARING RET
138010180
Tools138010180 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 2.469 |
| Product height mm | 62.713 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 0.375 |
| Product width mm | 9.525 |