BEARING RET
138010300
Tools138010300 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.450 |
| Product length mm | 11.430 |
| Product width in | 4.000 |
| Product width mm | 101.6 |