BEARING RET
138010640
Tools138010640 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 3.500 |
| Product width mm | 88.900 |