BEARING RET
138010720
Tools138010720 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Bearing retainer |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 3.500 |
| Product width mm | 88.9 |