BEARING
1381-44874-1
Tools1381-44874-1 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.247 |
| Product height mm | 107.874 |
| Product length in | 1.633 |
| Product length mm | 41.478 |
| Product width in | 4.247 |
| Product width mm | 107.874 |