BEARING
138111480
Tools138111480 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 4.575 |
| Product height mm | 116.205 |
| Product length in | 1.259 |
| Product length mm | 31.979 |
| Product width in | 4.575 |
| Product width mm | 116.205 |