Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.530 |
| Item type | O-Ring |
| Outside diameter IN | 0.5700 |
| Product height in | 0.566 |
| Product height mm | 14.376 |
| Product length in | 0.036 |
| Product length mm | 0.914 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.566 |
| Product width mm | 14.376 |
| Thickness IN | 0.040 |
