Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
262438
O RING VITONID 6.234"x 0.139"C/S
262438
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
262438
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
O-ring
Product height in
6.512
Product height mm
165.405
Product length in
0.139
Product length mm
3.531
Product width in
6.512
Product width mm
165.405