Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Product height in | 9.030 |
| Product height mm | 229.362 |
| Product length in | 0.312 |
| Product length mm | 7.925 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 9.030 |
| Product width mm | 229.362 |
| Thickness IN | 0.310 |
