ROD STUD
355-9124-263
Tools355-9124-263 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod stud |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product width in | 1.500 |
| Product width mm | 38.100 |