Stud
355-9232-070
Tools355-9232-070 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod stud |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 5.400 |
| Product length mm | 137.160 |
| Product width in | 1.000 |
| Product width mm | 25.400 |