BUSHING
382-9254-807
Tools382-9254-807 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product width in | 2.500 |
| Product width mm | 63.5 |