CUSTOM BEARING
382-9260-857
Tools382-9260-857 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 3.937 |
| Product length mm | 100.000 |
| Product width in | 1.800 |
| Product width mm | 45.720 |