WIPER USE C-6956-CN
5020-7
Tools5020-7 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 6.990 |
| Product height mm | 177.546 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product width in | 6.990 |
| Product width mm | 177.546 |