WIPER
5020-8
Tools5020-8 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product width in | 8.500 |
| Product width mm | 215.900 |