WIPER S/A C-6940-V
5020-V-5
Tools5020-V-5 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 0.275 |
| Product length mm | 6.985 |
| Product width in | 5.500 |
| Product width mm | 139.700 |