Danfoss Bearing Retainer 5072 (RIGHT)

V PACKING UCELL

5072-29-1


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in2.370
Product height mm60.198
Product length in0.312
Product length mm7.925