V PACKING Teflon Coated
5078-20
Tools5078-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product width in | 1.500 |
| Product width mm | 38.100 |