STD PP XNBR-85 INT LUBE
5092L00620112025
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 0.260 |
| Product width mm | 6.604 |