STD POLYPAK AU-90
5092M02120250019
Tools5092M02120250019 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 0.188 |
| Product length mm | 4.762 |
| Product width in | 2.500 |
| Product width mm | 63.500 |