O RING BACK UP
5138-353-V
Tools5138-353-V Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 5.640 |
| Product height mm | 143.256 |
| Product length in | 5.640 |
| Product length mm | 143.256 |
| Product width in | 0.070 |
| Product width mm | 1.778 |