NBR O-RING
5145-018
Tools5145-018 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | O-ring |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product width in | 0.875 |
| Product width mm | 22.225 |