Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.750 |
| Outside diameter IN | 0.9400 |
| Package contents | O-ring |
| Product height in | 0.938 |
| Product height mm | 23.813 |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 0.938 |
| Product width mm | 23.813 |
