Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 70 |
| Inside diameter IN | 5.000 |
| Outside diameter IN | 5.1300 |
| Package contents | O-ring |
| Product height in | 5.125 |
| Product height mm | 130.175 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 5.125 |
| Product width mm | 130.175 |
