Danfoss Spare Part O-Ring 199817 (RIGHT)

FPM O-RING

5147-248-A


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Durometer70
Inside diameter IN4.750
Outside diameter IN5.0000
Package contentsO-ring
Product height in5.000
Product height mm127.000
Product length in0.125
Product length mm3.175
Product materialFluorocarbon (FKM)
Product width in5.000
Product width mm127